11.13.27 Peripheral Interrupt Request Register 8

Note:
  1. Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
  2. PWMxIF is a read-only bit. To clear the interrupt condition, all bits in the PWMxGIR register must be cleared.
Name: PIR8
Offset: 0x4BE

Bit 76543210 
 PWM2IFPWM2PIFPWM1IFPWM1PIFTMR0IFCCP1IFNCO1IFCWG1IF 
Access RR/W/HSRR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bit 7 – PWM2IF  PWM2 Parameter Interrupt Flag(2)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 6 – PWM2PIF PWM2 Period Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 5 – PWM1IF  PWM1 Parameter Interrupt Flag(2)

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 4 – PWM1PIF

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 3 – TMR0IF TMR0 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 2 – CCP1IF CCP1 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 1 – NCO1IF NCO1 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 0 – CWG1IF CWG1 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred
Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt. PWMxIF is a read-only bit. To clear the interrupt condition, all bits in the PWMxGIR register must be cleared.