11.13.41 Peripheral Interrupt Priority Register 10
| Name: | IPR10 |
| Offset: | 0x4A8 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INT2IP | INT1IP | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
Bit 1 – INT2IP External Interrupt 2 Interrupt Priority
| Value | Description |
|---|---|
| 1 | High Priority |
| 0 | Low Priority |
Bit 0 – INT1IP External Interrupt 1 Interrupt Priority
| Value | Description |
|---|---|
| 1 | High Priority |
| 0 | Low Priority |