11.13.29 Peripheral Interrupt Request Register 10
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
| Name: | PIR10 |
| Offset: | 0x4C0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INT2IF | INT1IF | ||||||||
| Access | R/W/HS | R/W/HS | |||||||
| Reset | 0 | 0 |
Bit 1 – INT2IF External Interrupt 2 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 0 – INT1IF External Interrupt 1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |