11.13.22 Peripheral Interrupt Request Register 3

Note:
  1. Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
Name: PIR3
Offset: 0x4B9

Bit 76543210 
 DMA2AIFDMA2ORIFDMA2DCNTIFDMA2SCNTIFDMA1AIFDMA1ORIFDMA1DCNTIFDMA1SCNTIF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bit 7 – DMA2AIF DMA2 Abort Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 6 – DMA2ORIF DMA2 Overrun Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 5 – DMA2DCNTIF DMA2 Destination Count Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 4 – DMA2SCNTIF DMA2 Source Count Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 3 – DMA1AIF DMA1 Abort Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 2 – DMA1ORIF DMA1 Overrun Interrupt Flag

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 1 – DMA1DCNTIF DMA1 Destination Count Interrupt Flag

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 0 – DMA1SCNTIF DMA1 Source Count Interrupt Flag

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred
Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.