11.13.3 IVTBASE

Interrupt Vector Table Base Address Register
Name: IVTBASE
Offset: 0x45D

Bit 2322212019181716 
    IVTBASEU[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 IVTBASEH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IVTBASEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000008 

Bits 20:16 – IVTBASEU[4:0] Interrupt Vector Table Base Address Most Significant 5 bits

Bits 15:8 – IVTBASEH[7:0] Interrupt Vector Table Base Address Middle 8 bits

Bits 7:0 – IVTBASEL[7:0] Interrupt Vector Table Base Address Least Significant 8 bits