11.14 Register Summary - Interrupts

OffsetNameBit Pos.76543210

0x00

...

0x0375

Reserved         
0x0376SHADCON7:0       SHADLO

0x0377

...

0x0458

Reserved         
0x0459IVTLOCK7:0       IVTLOCKED
0x045AIVTAD7:0IVTADL[7:0]
15:8IVTADH[7:0]
23:16   IVTADU[4:0]
0x045DIVTBASE7:0IVTBASEL[7:0]
15:8IVTBASEH[7:0]
23:16   IVTBASEU[4:0]

0x0460

...

0x049D

Reserved         
0x049EIPR07:0IOCIPCRCIPSCANIPNVMIPCSWIPOSFIPHLVDIPSWIP
0x049FIPR17:0CLB3IPCLB2IPCLB1IPCLB0IPACTIPADIPADTIPINT0IP
0x04A0IPR27:0CLC8IPCLC7IPCLC6IPCLC5IPCLC4IPCLC3IPCLC2IPCLC1IP
0x04A1IPR37:0DMA2AIPDMA2ORIPDMA2DCNTIPDMA2SCNTIPDMA1AIPDMA1ORIPDMA1DCNTIPDMA1SCNTIP
0x04A2IPR47:0DMA4AIPDMA4ORIPDMA4DCNTIPDMA4SCNTIPDMA3AIPDMA3ORIPDMA3DCNTIPDMA3SCNTIP
0x04A3IPR57:0U2IPU2EIPU2TXIPU2RXIPU1IPU1EIPU1TXIPU1RXIP
0x04A4IPR67:0 SPI1IPSPI1TXIPSPI1RXIPI2C1EIPI2C1IPI2C1TXIPI2C1RXIP
0x04A5IPR77:0TMR4IPTMR2IPTMR3GIPTMR3IPTMR1GIPTMR1IPTU16BIPTU16AIP
0x04A6IPR87:0PWM2IPPWM2PIPPWM1IPPWM1PIPTMR0IPCCP1IPNCO1IPCWG1IP
0x04A7IPR97:0      CM2IPCM1IP
0x04A8IPR107:0      INT2IPINT1IP
0x04A9IPR117:0VDDIO2PORRIPVDDIO2PORFIPVDDIO2LVDRIPVDDIO2LVDFIP  ZCD1IPIOCSRIP
0x04AAPIE07:0IOCIECRCIESCANIENVMIECSWIEOSFIEHLVDIESWIE
0x04ABPIE17:0CLB3IECLB2IECLB1IECLB0IEACTIEADIEADTIEINT0IE
0x04ACPIE27:0CLC8IECLC7IECLC6IECLC5IECLC4IECLC3IECLC2IECLC1IE
0x04ADPIE37:0DMA2AIEDMA2ORIEDMA2DCNTIEDMA2SCNTIEDMA1AIEDMA1ORIEDMA1DCNTIEDMA1SCNTIE
0x04AEPIE47:0DMA4AIEDMA4ORIEDMA4DCNTIEDMA4SCNTIEDMA3AIEDMA3ORIEDMA3DCNTIEDMA3SCNTIE
0x04AFPIE57:0U2IEU2EIEU2TXIEU2RXIEU1IEU1EIEU1TXIEU1RXIE
0x04B0PIE67:0 SPI1IESPI1TXIESPI1RXIEI2C1EIEI2C1IEI2C1TXIEI2C1RXIE
0x04B1PIE77:0TMR4IETMR2IETMR3GIETMR3IETMR1GIETMR1IETU16BIETU16AIE
0x04B2PIE87:0PWM2IEPWM2PIEPWM1IEPWM1PIETMR0IECCP1IENCO1IECWG1IE
0x04B3PIE97:0      CM2IECM1IE
0x04B4PIE107:0      INT2IEINT1IE
0x04B5PIE117:0VDDIO2PORRIEVDDIO2PORFIEVDDIO2LVDRIEVDDIO2LVDFIE  ZCD1IEIOCSRIE
0x04B6PIR07:0IOCIFCRCIFSCANIFNVMIFCSWIFOSFIFHLVDIFSWIF
0x04B7PIR17:0CLB3IFCLB2IFCLB1IFCLB0IFACTIFADIFADTIFINT0IF
0x04B8PIR27:0CLC8IFCLC7IFCLC6IFCLC5IFCLC4IFCLC3IFCLC2IFCLC1IF
0x04B9PIR37:0DMA2AIFDMA2ORIFDMA2DCNTIFDMA2SCNTIFDMA1AIFDMA1ORIFDMA1DCNTIFDMA1SCNTIF
0x04BAPIR47:0DMA4AIFDMA4ORIFDMA4DCNTIFDMA4SCNTIFDMA3AIFDMA3ORIFDMA3DCNTIFDMA3SCNTIF
0x04BBPIR57:0U2IFU2EIFU2TXIFU2RXIFU1IFU1EIFU1TXIFU1RXIF
0x04BCPIR67:0 SPI1IFSPI1TXIFSPI1RXIFI2C1EIFI2C1IFI2C1TXIFI2C1RXIF
0x04BDPIR77:0TMR4IFTMR2IFTMR3GIFTMR3IFTMR1GIFTMR1IFTU16BIFTU16AIF
0x04BEPIR87:0PWM2IFPWM2PIFPWM1IFPWM1PIFTMR0IFCCP1IFNCO1IFCWG1IF
0x04BFPIR97:0      CM2IFCM1IF
0x04C0PIR107:0      INT2IFINT1IF
0x04C1PIR117:0VDDIO2PORRIFVDDIO2PORFIFVDDIO2LVDRIFVDDIO2LVDFIF  ZCD1IFIOCSRIF

0x04C2

...

0x04D5

Reserved         
0x04D6INTCON07:0GIE/GIEHGIELIPEN  INT2EDGINT1EDGINT0EDG
0x04D7INTCON17:0STAT[1:0]