11.13.30 Peripheral Interrupt Request Register 11
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
| Name: | PIR11 |
| Offset: | 0x4C1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDDIO2PORRIF | VDDIO2PORFIF | VDDIO2LVDRIF | VDDIO2LVDFIF | ZCD1IF | IOCSRIF | ||||
| Access | R | R | R | R | R/W/HS | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – VDDIO2PORRIF VDDIO2 POR Rising-Edge Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 6 – VDDIO2PORFIF VDDIO2 POR Falling-Edge Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 5 – VDDIO2LVDRIF VDDIO2 LVD Rising-Edge Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 4 – VDDIO2LVDFIF VDDIO2 LVD Falling-Edge Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 1 – ZCD1IF ZCD1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 0 – IOCSRIF Signal Routing Port Interrupt-On-Change Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |