18.1 Features
The timer has the following features:
- Three count modes: One-shot and Periodic
- Decrementing 32-bit counters
- Two 32-bit timers can be concatenated to create a 64-bit timer.
- Option to enable or disable the interrupt requests when timer reaches zero.
- Controls to start, stop, and reset the timer
The following figure shows details of the MSS. Timer peripherals are connected to the AHB bus matrix through the APB_0 interface.