25.6.2.9 Struct tcc_non_recoverable_fault_config
| Type | Name | Description |
|---|---|---|
| uint8_t | filter_value |
Fault filter value applied on TCEx event input line (0x0 ~ 0xF). Must be 0 when TCEx event is used as synchronous event. |
| enum tcc_fault_state_output | output |
Output. |