25.6.2.7 Struct tcc_match_wave_config
The structure, which helps to configure a TCC channel for compare operation and wave generation.
| Type | Name | Description |
|---|---|---|
| enum tcc_channel_function | channel_function[] |
Channel functions selection (capture/match). |
| uint32_t | match[] |
Value to be used for compare match on each channel. |
| enum tcc_wave_generation | wave_generation |
Specifies which waveform generation mode to use. |
| enum tcc_wave_polarity | wave_polarity[] |
Specifies polarity for match output waveform generation. |
| enum tcc_ramp | wave_ramp |
Specifies Ramp mode for waveform generation. |