25.6.2.5 Struct tcc_events
Event flags for the tcc_enable_events() and tcc_disable_events().
| Type | Name | Description |
|---|---|---|
| bool | generate_event_on_channel[] |
Generate an output event on a channel capture/match. Specify which channels will generate events. |
| bool | generate_event_on_counter_event |
Generate an output event on counter boundary. See tcc_event_output_action. |
| bool | generate_event_on_counter_overflow |
Generate an output event on counter overflow/underflow. |
| bool | generate_event_on_counter_retrigger |
Generate an output event on counter retrigger. |
| struct tcc_input_event_config | input_config[] |
Input events configuration. |
| bool | on_event_perform_channel_action[] |
Perform the configured event action when an incoming channel event is signalled. |
| bool | on_input_event_perform_action[] |
Perform the configured event action when an incoming event is signalled. |
| struct tcc_output_event_config | output_config |
Output event configuration. |