25.6.2.13 Struct tcc_wave_extension_config
This structure is used to specify the waveform extension features for TCC.
| Type | Name | Description |
|---|---|---|
| bool | invert[] |
Invert waveform final outputs lines. |
| struct tcc_non_recoverable_fault_config | non_recoverable_fault[] |
Configuration for non-recoverable faults. |
| struct tcc_recoverable_fault_config | recoverable_fault[] |
Configuration for recoverable faults. |