25.6.2.2 Struct tcc_config
Configuration struct for a TCC instance. This structure should be initialized by the tcc_get_config_defaults function before being modified by the user application.
| Type | Name | Description |
|---|---|---|
| union tcc_config.@1 | @1 |
TCC match/capture configurations. |
| struct tcc_counter_config | counter |
Structure for configuring TCC base timer/counter. |
| bool | double_buffering_enabled |
Set to true to enable double buffering write. When enabled any write through tcc_set_top_value(), tcc_set_compare_value() and tcc_set_pattern() will direct to the buffer register as buffered value, and the buffered value will be committed to effective register on UPDATE condition, if update is not locked. Note: The init values in tcc_config for tcc_init are always filled to effective registers, no matter double buffering enabled or not.
|
| struct tcc_pins_config | pins |
Structure for configuring TCC output pins. |
| bool | run_in_standby |
When true the module is enabled during standby. |
| struct tcc_wave_extension_config | wave_ext |
Structure for configuring TCC waveform extension. |