25.6.2.12 Struct tcc_recoverable_fault_config
| Type | Name | Description |
|---|---|---|
| enum tcc_fault_blanking | blanking |
Fault Blanking Start Point for recoverable Fault. |
| uint8_t | blanking_cycles |
Fault blanking value (0 ~ 255), disable input source for several TCC clocks after the detection of the waveform edge. |
| enum tcc_fault_capture_action | capture_action |
Capture action for recoverable Fault. |
| enum tcc_fault_capture_channel | capture_channel |
Channel triggered by recoverable Fault. |
| uint8_t | filter_value |
Fault filter value applied on MCEx event input line (0x0 ~ 0xF). Must be 0 when MCEx event is used as synchronous event. Apply to both recoverable and non-recoverable fault. |
| enum tcc_fault_halt_action | halt_action |
Halt action for recoverable Fault. |
| bool | keep |
Set to true to enable keep action (keep until end of TCC cycle). |
| bool | qualification |
Set to true to enable input qualification (disable input when output is inactive). |
| bool | restart |
Set to true to enable restart action. |
| enum tcc_fault_source | source |
Specifies if the event input generates recoverable Fault. The event system channel connected to MCEx event input must be configured as asynchronous. |