25.6.2.10 Struct tcc_output_event_config
Structure used for configuring an output event.
| Type | Name | Description |
|---|---|---|
| enum tcc_event_generation_selection | generation_selection |
It decides which part of the counter cycle the counter event output is generated. |
| bool | modify_generation_selection |
A switch to allow enable/disable of events, without modifying the event output configuration. |