25.6.2.11 Struct tcc_pins_config
Structure which is used when taking wave output from TCC.
| Type | Name | Description |
|---|---|---|
| bool | enable_wave_out_pin[] |
When true, PWM output pin for the given channel is enabled. |
| uint32_t | wave_out_pin[] |
Specifies pin output for each channel. |
| uint32_t | wave_out_pin_mux[] |
Specifies MUX setting for each output channel pin. |