25.6.2.3 Union tcc_config.__unnamed__
TCC match/capture configurations.
| Type | Name | Description |
|---|---|---|
| struct tcc_capture_config | capture |
Helps to configure a TCC channel in capture mode. |
| struct tcc_match_wave_config | compare |
For configuring a TCC channel in compare mode. |
| struct tcc_match_wave_config | wave |
Serves the same purpose as compare. Used as an alias for compare, when a TCC channel is configured for wave generation. |