21.6.2.8.3 Function system_low_power_clock_set_divider()
Set Low-Power Clock divider.
void system_low_power_clock_set_divider( const enum system_main_clock_div divider)
Sets the clock divider used on the main clock to provide the CPU clock.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | divider |
CPU clock divider to set |