21.6.2.8.5 Function system_cpu_clock_get_hz()
Retrieves the current frequency of the CPU core.
uint32_t system_cpu_clock_get_hz( void )
Retrieves the operating frequency of the CPU core, obtained from the main generic clock and the set CPU bus divider.
Returns
Current CPU frequency in Hz.