21.6.2.15.6 Function system_gclk_chan_lock()
Locks a Generic Clock channel from further configuration writes.
void system_gclk_chan_lock( const uint8_t channel)
Locks a generic clock channel from further configuration writes. It is only possible to unlock the channel configuration through a power on reset.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | channel |
Generic Clock channel to enable |