6.3.12.2 Multiplier
The PIC32A devices feature a 33-bit-by-33-bit multiplier shared by both the MCU ALU and the DSP engine. The multiplier is capable of signed, unsigned or mixed-sign operation and supports either 9.31 fractional (Q.31) or 64-bit integer results.
The multiplier takes in 32-bit input data and converts the data to 33 bits. Signed operands to the multiplier are sign-extended. Unsigned input operands are zero-extended. The internal 33-bit representation of data in the multiplier allows correct execution of mixed-sign and unsigned 32-bit by 32-bit multiplication operations.
The representation of data in hardware for Integer and Fractional Multiplier modes is as follows:
- Integer data is inherently represented as a signed two’s complement value, where the Most Significant bit (MSb) is defined as a Sign bit. Generally speaking, the range of an N-bit two’s complement integer is -2(N-1) to 2(N-1)-1.
- Fractional data is represented as a two’s complement fraction, where the MSb is defined as a Sign bit and the radix point is implied to lie just after the Sign bit (Q.X format). The range of an N-bit two’s complement fraction with this implied radix point is -1.0 to (1 – 2(1-N)).
The range of data in both Integer and Fractional modes is listed in Table 6-20. Figure 6-10 and Figure 6-11 illustrate how the multiplier hardware interprets data in Integer and Fractional modes.
| Register Size | Integer Range | Fraction Range | Fraction Resolution |
|---|---|---|---|
| 16-Bit |
-32768 to 32767 |
-1.0 to (1.0 – 2-15) (Q1.15 Format) | 3.052x10-5 |
| 32-Bit |
-2,147,483,648to 2,147,483,647 |
-1.0 to (1.0 – 2-31) (Q1.31 Format) | 4.657x10-10 |
| 64-Bit |
-9.223372037e18 to 9.223372037e18 |
-1.0 to (1.0 – 2-63) (Q.1.63 Format) | 1.08420x10-19 |
| 72-Bit | -2.361183241e21 to 2.361183241e21 |
-256.0 to (256.0 – 2-63) (Q.9.63 Format with 8 Guard bits) | 1.08420x10-19 |