28.4.5.2 State Logic
The state functions include both D and J-K flip-flops with asynchronous Set (S) and Reset
(R). Input Gate 1 provides a rising edge clock. If a falling edge clock is required,
Gate 1 can be inverted in the gate logic (G1POL). Input Gate 2, and sometimes also Gate
4, provide data to the register or latch input(s). When operating in Transparent Latch
mode (MODE[2:0] = 111), the output, Q, follows D while LE is high and
holds state while LE is low.
The various modes may or may not share state memory and switching modes may or may not change the state of the state variable. For all modes, the register is Reset-dominant.