29.3.12 PTG Step Queue n Pointer Register (n = 0-7)

Note:
  1. These bits are read-only when the module is executing step commands.
  2. Refer to Table 29-5 for the step command encoding.
Table 29-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PTGQUEn
Offset: 0x3530, 0x3534, 0x3538, 0x353C, 0x3540, 0x3544, 0x3548, 0x354C

Bit 3130292827262524 
 STEP(4(n) + 3)[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STEP(4(n) + 2)[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP(4(n) + 1)[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP(4(n))[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – STEP(4(n) + 3)[7:0]  PTG Command Step 4n + 3 bits(1,2)

A queue location for storage of the STEP(4n + 3) command byte.

Bits 23:16 – STEP(4(n) + 2)[7:0]  PTG Command Step 4n + 2 bits(1,2)

A queue location for storage of the STEP(4n + 2) command byte.

Bits 15:8 – STEP(4(n) + 1)[7:0]  PTG Command Step 4n + 1 bits(1,2)

A queue location for storage of the STEP(4n + 1) command byte.

Bits 7:0 – STEP(4(n))[7:0]  PTG Command Step 4n bits(1,2)

A queue location for storage of the STEP(4n) command byte.