29.3.11 PTG Step Queue Pointer Register Note: These bits are read-only when the module is executing step commands. Table 29-17. Register Bit Attribute LegendSymbolDescriptionSymbolDescriptionSymbolDescriptionRReadable bitHCCleared by Hardware(Gray cell)UnimplementedWWritable bitHSSet by HardwareXBit is unknown at ResetCWrite to clearSSoftware settable bitxChannel number Name: PTGQPTROffset: 0x3528Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 PTGQPTR[4:0] Access R/WR/WR/WR/WR/W Reset 00000 Bits 4:0 – PTGQPTR[4:0] PTG Step Queue Pointer Register bits(1) This register points to the currently active step command in the step queue.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 PTGQPTR[4:0] Access R/WR/WR/WR/WR/W Reset 00000
Bits 4:0 – PTGQPTR[4:0] PTG Step Queue Pointer Register bits(1) This register points to the currently active step command in the step queue.