2.51.15 HEMC_Write8 Function

C

void HEMC_Write8(uint32_t dataAddress, uint8_t data)

Summary

Writes 8 bit data at the given address.

Description

Writes 8 bit data at the given address.

Precondition

None.

Parameters

ParamDescription
dataAddressAddress were data is written.
dataData written.

Returns

None.

Example

HEMC_Write8((uint32_t)(0x60000000U), (uint8_t)(0xAB));

Remarks

None.