2.51.22 HEMC_HECC_STATUS Enum

C

typedef enum
{
    HEMC_HECC_STATUS_MEM_FIX = HEMC_HECC_SR_MEM_FIX_Msk,
    HEMC_HECC_STATUS_CPT_FIX_MASK = HEMC_HECC_SR_CPT_FIX_Msk,
    HEMC_HECC_STATUS_OVER_FIX = HEMC_HECC_SR_OVER_FIX_Msk,
    HEMC_HECC_STATUS_MEM_NOFIX = HEMC_HECC_SR_MEM_NOFIX_Msk,
    HEMC_HECC_STATUS_CPT_NOFIX_MASK = HEMC_HECC_SR_CPT_NOFIX_Msk,
    HEMC_HECC_STATUS_OVER_NOFIX = HEMC_HECC_SR_OVER_NOFIX_Msk,
    HEMC_HECC_STATUS_HES_MASK = HEMC_HECC_SR_HES_Msk,
    HEMC_HECC_STATUS_TYPE = HEMC_HECC_SR_TYPE_Msk,
    /* Force the compiler to reserve 32-bit memory for enum */
    HEMC_HECC_STATUS_INVALID = 0xFFFFFFFF
} HEMC_HECC_STATUS;

Summary

Identifies the HEMC HECC current status

Description

This data type identifies the HEMC HECC status

Remarks

None