2.51.13 HEMC_TestModeGetCbValue Function

C

uint16_t HEMC_TestModeGetCbValue(HEMC_HEMC_CHANNEL channel)

Summary

Get the HEMC peripheral HECC test mode check bit values.

Description

Get the HEMC peripheral HECC test mode check bit values.

Precondition

None.

Parameters

ParamDescription
channelHECC channel for the memory type

Returns

Test check bit value.

Example

HEMC_TestModeGetCbValue(HEMC_HEMC_CH_HSDRAMC);

Remarks

None