2.61.22 MCANx_ExtendedFilterElementGet Function
C
bool MCANx_ExtendedFilterElementGet(uint8_t filterNumber, mcan_xidfe_registers_t *extMsgIDFilterElement) // x - Instance of the MCAN peripheral
Summary
Get a Extended filter element configuration.
Precondition
MCANx_Initialize and MCANx_MessageRAMConfigSet must have been called for the associated MCAN instance.
Parameters
Param | Description |
---|---|
filterNumber | Extended Filter number to get filter configuration. |
extMsgIDFilterElement | Pointer to Extended Filter Element configuration for storing filter configuration |
Returns
Request status. true - Request was successful
false - Request has failed
Example
mcan_xidfe_registers_t extMsgIDFilterElement;
MCAN0_ExtendedFilterElementGet(1, &extMsgIDFilterElement);
Remarks
None.