2.61.30 MCAN_BIT_TIMING Enum / Struct
C
typedef struct { /* Data bit timing set flag */ bool dataBitTimingSet; /* Data bit timing parameters */ MCAN_DATA_BIT_TIMING dataBitTiming; } MCAN_BIT_TIMING;
Operation mode = normal
typedef struct
{
/* Nominal bit timing set flag */
bool nominalBitTimingSet;
/* Nominal bit timing parameters */
MCAN_NOMINAL_BIT_TIMING nominalBitTiming;
} MCAN_BIT_TIMING;
Summary
MCAN Bit Timing Parameter structure.
Description
This data structure defines Bit Timing Parameters.
Remarks
None.