2.61.11 MCANx_RxBufferNumberGet Function
C
bool MCANx_RxBufferNumberGet(uint8_t* bufferNumber) // x - Instance of the MCAN peripheral
Summary
Get Rx Buffer Number.
Description
This routine gets Rx Buffer Number.
Precondition
MCANx_Initialize has been called.
Parameters
Param | Description |
---|---|
bufferNumber | Rx Buffer Number to be received |
Returns
Request status. true - Request was successful.
false - Request has failed.
Example
uint8_t bufferNumber = 0; uint8_t rxBuffer[MCAN0_RX_BUFFER_SIZE]; MCAN0_RxBufferNumberGet(&bufferNumber); memset(rxBuffer, 0x00, MCAN0_RX_BUFFER_ELEMENT_SIZE); MCAN0_MessageReceive(bufferNumber, (MCAN_RX_BUFFER *)rxBuffer);
Remarks
None.