2.7.5 CACHE_InstructionCacheInvalidate Function
C
void CACHE_InstructionCacheInvalidate(uint32_t addr, size_t len)
Summary
Invalidate an address range in the instruction cache.
Description
Invalidate an address range in the instruction cache.
Parameters
Param | Description |
---|---|
addr | address (aligned to 32-byte boundary) |
len | size of memory block (in number of bytes) |
Returns
None.
Example
CACHE_InstructionCacheInvalidate(addr, len);
Remarks
None.