2.7.22 CACHE_COHERENCY Enum
C
typedef enum { /*Set Cache policy to write-through and no write-allocate*/ CACHE_WRITETHROUGH_NO_WRITEALLOCATE = 0, /*Set Cache policy to write-through and write-allocate*/ CACHE_WRITETHROUGH_WRITEALLOCATE = 1, /*Disables Cache*/ CACHE_DISABLE = 2, /* Set Cache policy to write-back and write-allocate */ CACHE_WRITEBACK_WRITEALLOCATE = 3 } CACHE_COHERENCY;
Summary
L1 cache coherency settings.
Description
This enumeration defines the supported system L1 cache coherency settings.
Remarks
Used to read or write cache coherency policy for kseg0.