2.7.19 CACHE_CacheCoherencySet Function
C
void CACHE_CacheCoherencySet(CACHE_COHERENCY cacheCoherency)
Summary
Set the cache coherency attribute for kseg0.
Description
Set the cache coherency attribute for kseg0.
Parameters
Param | Description |
---|---|
CACHE_COHERENCY cacheCoherency | cache coherency attribute |
Returns
None.
Example
cacheCoherency = CACHE_WRITETHROUGH_NO_WRITEALLOCATE
CACHE_CacheCoherencySet(cacheCoherency);
Remarks
Use with caution. May cause unpredictable behavior in a running system.