2.110.15 SUPC_TSSEL Enum
C
typedef enum { SUPC_TSSEL_PTAT = 0, SUPC_TSSEL_CTAT = 1 }SUPC_TSSEL;
Summary
Identifies the temperature sensor channels of SUPC peripheral.
Description
There are two temperature sensor channels controlled by SUPC. This enum type can be used to specify the channel when calling the APIs which controls temperature sensors channels. eg. SUPC_SelectTempSenorChannel( SUPC_TSSEL_PTAT );
Remarks
None.