2.110.11 SUPC_GPBRRead Function
C
uint32_t SUPC_GPBRRead (GPBR_REGS_INDEX reg);
Summary
Reads the data from General Purpose Backup Register(GPBR)
Description
This functions is used to read the data available in GPBR register when the device wakeup from Low power modes.
Precondition
None
Parameters
Param | Description |
---|---|
reg | Identifies the GPBR register |
Returns
32 bit data available in specified GPBR register.
Example
uint32_t data;
data = SUPC_GPBRRead (GPBR_REGS_2);
Remarks
None.