2.106.8 SMC_DataWrite16 Function

C

void SMC_DataWrite16(uint32_t dataAddress, uint16_t data)

Summary

Writes 16-bit data to the External Bus Interface (EBI) address.

Description

Writes 16-bit data to the External Bus Interface (EBI) address.

Precondition

None.

Parameters

ParamDescription
dataAddressExternal Bus Interface (EBI) address
datadata to be sent

Returns

None.

Remarks

None.