2.106.10 SMC_DataRead16 Function

C

uint16_t SMC_DataRead16(uint32_t dataAddress)

Summary

Reads 16-bit data from the External Bus Interface (EBI) address.

Description

Reads 16-bit data from the External Bus Interface (EBI) address.

Precondition

None.

Parameters

ParamDescription
dataAddressExternal Bus Interface (EBI) address

Returns

Returns 16-bit data from EBI address

Remarks

None.