2.106.21 PMERRLOC_SigmaSet Function
C
void PMERRLOC_SigmaSet(uint32_t sigmaVal, uint32_t sigmaNum)
Summary
Set sigma value to the PMERRLOC register.
Description
Set sigma value to the PMERRLOC register.
Precondition
None.
Parameters
Param | Description |
---|---|
sigmaVal | Sigma value to be written |
sigmaNum | PMERRLOC sigma register number |
Returns
None.
Remarks
None.