2.79.5 PIT64B_TimerPeriodSet Function
C
/* x = PIT64B instance number */
void PIT64Bx_TimerPeriodSet(uint64_t period)
Summary
Set the timer period value.
Description
Set the period registers with the specified period value.
Precondition
None.
Parameters
Param | Description |
---|---|
period | The period (PIV) value of the PIT64B |
Returns
None.