2.79.11 PIT64B_DelayUs Function

C

/* x = PIT64B instance number */
void PIT64Bx_DelayUs(uint32_t ms)

Summary

Delays processing for x microseconds.

Description

Delays execution by using the PIT64B timer to determine when given number of microseconds has expired.

Precondition

PIT64B is configured and enabled. The PIT64B interrupt is also enabled.

Parameters

ParamDescription
usnumber of microseconds to delay

Returns

None.