2.79.10 PIT64B_DelayMs Function

C

/* x = PIT64B instance number */
void PIT64Bx_DelayMs(uint32_t ms)

Summary

Delays processing for x milliseconds.

Description

Delays execution by using the PIT64B timer to determine when given number of milliseconds has expired.

Precondition

PIT64B is configured and enabled. The PIT64B interrupt is also enabled.

Parameters

ParamDescription
msnumber of milliseconds to delay

Returns

None.