2.103.29 SERCOMx_ISO7816_Vcc_Enable

C

/* x = SERCOM instance number */

void SERCOMx_ISO7816_Vcc_Enable( void )

Summary

This API enables the Vcc power supply input to ISO7816 Smartcard

Description

This API allows the application to enable the power supply the card needs for its operations.

Precondition

SERCOMx_ISO7816_Card_Detect function must be called.

Parameters

None

Returns

None

Example

/* Enable VCC supply to Card */

 SERCOM3_ISO7816_Vcc_Enable();

Remarks

None