2.103.31 SERCOMx_ISO7816_Icc_Power_On

C

/* x = SERCOM instance number */

void SERCOMx_ISO7816_Icc_Power_On( void )

Summary

This API enables the reset signal to ISO7816 Smartcard

Description

This API allows the application to enable the reset signal input to card so it will complete the reset cycle and start transmitting reset response.

Precondition

SERCOMx_USART_Initialize must have been called for the associated SERCOM_USART instance. SERCOMx_ISO7816_Card_Detect and Vcc_Enable functions must be called before enabling reset.

Parameters

None

Returns

None

Example

SERCOM3_ISO7816_Icc_Power_On();

Remarks

None