2.103.61 SPI_DATA_BITS Enum
C
/* SPI master mode */ typedef enum { /* 8 bits per transfer */ SPI_DATA_BITS_8 = SERCOM_SPIM_CTRLB_CHSIZE_8_BIT, /* 9 bits per transfer */ SPI_DATA_BITS_9 = SERCOM_SPIM_CTRLB_CHSIZE_9_BIT, /* Force the compiler to reserve 32-bit space for each enum value */ SPI_DATA_BITS_INVALID = 0xFFFFFFFFU } SPI_DATA_BITS;
Summary
Identifies SPI bits per transfer
Description
This enumeration identifies number of bits per SPI transfer.
Remarks
None