2.125.16 WDT_TimeoutActionSet Function

C

void WDT_TimeoutActionSet(WDT_TIMEOUT_ACTION action)

Summary

Selects the action to be taken when WDT expires

Description

Selects the action to be taken when WDT expires. The API can be used to either generate interrupt or reset the system when WDT expires.

Precondition

None

Parameters

ParamDescription
actionWDT timeout action of Enum type WDT_TIMEOUT_ACTION

Returns

None

Example

WDT_TimeoutActionSet(WDT_TIMEOUT_ACTION_RESET);

Remarks

This API is only available when the interrupt mode is enabled in the MCC. Hence it can be used at run time to change the WDT action from generating an interrupt to resetting the system.