2.125.23 WDT_TIMEOUT_ACTION Enum

C

typedef enum
{
    WDT_TIMEOUT_ACTION_RESET = 0,
    WDT_TIMEOUT_ACTION_INTERRUPT,
    
}WDT_TIMEOUT_ACTION;

Summary

Defines the enums associated with WDT timeout action

Description

Defines the enums associated with WDT timeout action which are used in the WDT_TimeoutActionSet API

Remarks

None