2.125.12 WDT_isPowerFailWDTEventSet Function
C
bool WDT_isPowerFailWDTEventSet(void)
Summary
Indicates if the reset cause was due to WDT timeout or not
Description
Indicates if the reset cause was due to WDT timeout or not
Precondition
None
Parameters
None
Returns
true - Reset cause was due to WDT timeout
false - Reset cause was not due to WDT timeout
Example
if (WDT_isPowerFailWDTEventSet()) { // Reset cause is WDT timeout }
Remarks
None