2.47.3 GENERIC_TIMER_CounterFrequencyGet Function
C
uint32_t GENERIC_TIMER_CounterFrequencyGet(void)
Summary
Returns counter frequency.
Description
This function returns the configured source frequency (Hz) of the counter.
Precondition
GENERIC_TIMER_Initialize() should be called.
Parameters
None.
Returns
count source frequency in Hz.