2.47.8 GENERIC_TIMER_DelayMs Function

C

void GENERIC_TIMER_DelayMs(uint32_t delay_ms);

Summary

Delays processing for x milliseconds.

Description

Delays execution by using the generic timer to determine when given number of milliseconds has expired.

Precondition

Generic timer is configured, running with interrupt enabled.

Parameters

ParamDescription
delay_msnumber of milliseconds to delay

Returns

None.