2.47.2 GENERIC_TIMER_CounterValueGet Function

C

uint64_t GENERIC_TIMER_CounterValueGet(void);

Summary

Returns 64 bit counter value.

Description

This function returns the current count value as a 64 bit unsigned integer.

Precondition

GENERIC_TIMER_Initialize() should be called.

Parameters

None.

Returns

Current count value as a 64 bit unsigned number.